Alternate Catalog No. : DP20C2P-1
Catalog No. : 1SBX101200R1200
Description: CONTACTOR DP, 20A, 2P, COIL 120VAC
UPC: 888614035065
Descriptors
|
Category |
Definite Purpose Contactor |
Specifications
|
Product Type |
DP Contactor |
|
Amps Frame |
20 A |
|
Poles |
2P |
|
Coil Voltage |
120 V |
|
Bulk Pack |
Single |
|
Special Termination |
Standard |
|
Order Multiple |
1 |
|
Termination |
#10-32 combo screw with Quad quick connector |
Classifications
|
UL / cUL Certifcation |
UL / cUL _ E224401 |
Dimensions
|
Length |
2.07 in. |
|
Width |
3.26 in. |
|
Height |
2.36 in. |
|
Weight |
0.6 lb. |
Operating Performance
|
Operating temperature |
-40…+65 oC |
|
Insulation Class |
130 oC Class B |
Ordering
|
Customs Tariff Number |
85365080 |