text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSC30XB11

Catalog No. : 1SBV049500R1211

Description:  1NO 1NC SNAP ACTION BLOCK

UPC: 3471522618504

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.025 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

0.025 kg

Package Level 1 EAN

3471522618504

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.025 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099