text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSTE50

Catalog No. : 1SBV049350R1000

Description:  ANG HEAD W/O ACT FLEX ADJ LVR

UPC: 3471522619440

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.121 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

40 mm

Package Level 1 Height

40 mm

Package Level 1 Depth / Length

65 mm

Package Level 1 Gross Weight

0.121 kg

Package Level 1 EAN

3471522619440

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

0.605 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099