text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSTE41

Catalog No. : 1SBV049341R1000

Description:  22MM POLY ROLLER LEVER

UPC: 3471522619402

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.134 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

45 mm

Package Level 1 Height

45 mm

Package Level 1 Depth / Length

85 mm

Package Level 1 Gross Weight

0.134 kg

Package Level 1 EAN

3471522619402

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.134 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099