text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSTE33

Catalog No. : 1SBV049333R1000

Description:  22M STEEL BB ROL LVR-SS PLUNGR

UPC: 3471522619389

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.122kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

32 mm

Package Level 1 Height

54 mm

Package Level 1 Depth / Length

118 mm

Package Level 1 Gross Weight

0.122 kg

Package Level 1 EAN

3471522619389

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.122 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099