text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSA40X62

Catalog No. : 1SBV048862R1000

Description:  SS COIL SPRING LEVER

UPC: 3471522618153

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS40

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.023 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

0.023 kg

Package Level 1 EAN

3471522618153

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.023 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099