text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSA40X41

Catalog No. : 1SBV048841R1000

Description:  22MM POLY ROLLER LEVER

UPC: 3471522618061

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS40

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.032kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

0.032 kg

Package Level 1 EAN

3471522618061

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

0.16 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099