text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSA30P08

Catalog No. : 1SBV048608R1000

Description:  LS STRAIGHT KEY W/SHOCK ABSOR

UPC: 3471522618351

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS30

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.015 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

0.011 kg

Package Level 1 EAN

3471522618351

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

0.055 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099