text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSR5550

Catalog No. : 1SBV047800R5550

Description:  LS 51M CABLE FOR PULL LS

UPC: 3471522617972

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

2.79 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

2.79 kg

Package Level 1 EAN

3471522617972

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

2.79 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099