text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSR5343

Catalog No. : 1SBV047800R5343

Description:  LS CABLE END PROTECTOR FOR LS

UPC: 3471522617927

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.005kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

0.005 kg

Package Level 1 EAN

3471522617927

Package Level 2 Units

10 piece

Package Level 2 Gross Weight

0.05 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099