text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS26P11B11-U01

Catalog No. : 1SBV016811R3801

Description:  LMT SW MIN 35MM MTL PLNGR

UPC: 3471522642912

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS20

RoHS Status

Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

Product Net Weight

0.125kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

35 mm

Package Level 1 Height

32 mm

Package Level 1 Depth / Length

202 mm

Package Level 1 Gross Weight

0.13 kg

Package Level 1 EAN

3471522642912

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.13 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900