text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS75M12B11

Catalog No. : 1SBV015112R1211

Description:  LMT SW 60MM METAL ROLLER PLNGR

UPC: 3471522628176

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.28kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

103 mm

Package Level 1 Height

77 mm

Package Level 1 Depth / Length

36 mm

Package Level 1 Gross Weight

0.28 kg

Package Level 1 EAN

3471522628176

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.28 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900