text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS35M51B11

Catalog No. : 1SBV013751R1211

Description:  LMT SW 30MM PLSTC ADJ RLR LVR

UPC: 3471522624581

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS30

Ambient Air Temperature

Operation -25 ... +70 °C
Storage -30 ... +80 °C

RoHS Status

Following EU Directive 2011/65/EU

Pilot Duty of Contact Elements acc. UL508

A600/Q600

Dimensions

Product Net Weight

0.245 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

118 mm

Package Level 1 Height

54 mm

Package Level 1 Depth / Length

32 mm

Package Level 1 Gross Weight

0.24 kg

Package Level 1 EAN

3471522624581

Package Level 2 Units

10 piece

Package Level 2 Gross Weight

2.4 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900