text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS45M13L02

Catalog No. : 1SBV013113R1302

Description:  LMT SW 40MM SS ROLL PLUNGR SLO

UPC: 3471522612748

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS40

Number and Type of Bottom Cable Glands

1/2 NPT cable gland

Number of Auxiliary Contacts NC

2

Action Type of the Contact Element (acc. to IEC 60947-5-1)

Simultaneous slow action contacts

Ambient Air Temperature

Operation -25 ... +70 °C
Storage -30 ... +80 °C

Resistance to Vibrations acc. to IEC 60068-2-6

25g (10 to 500 Hz) no change in position of contacts greater than 100 µs

Resistance to Shock acc. to IEC 60068-2-27

Half-sine Pulse for 11 ms, No Change in Contact Position 50 m/s²

RoHS Status

Following EU Directive 2011/65/EU

Pilot Duty of Contact Elements acc. UL508

A600/Q600

Actuator Type

stainless steel roller plunger

Actuating Force

Minimum Force acc. to IEC 60947-5-1 16 NEW

Actuation Speed

acc. to IEC 60947-5-1 Max. 0.50 MTS
acc. to IEC 60947-5-1 Min. 0.06 MTS

Dimensions

Product Net Width

40 mm

Product Net Weight

0.245 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

120 mm

Package Level 1 Height

45 mm

Package Level 1 Depth / Length

45 mm

Package Level 1 Gross Weight

0.24 kg

Package Level 1 EAN

3471522612748

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

1.2 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900

Angular Head Adjustment

adjustable head every 90°

Angular Lever Adjustment

none