text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS75P98B11-A

Catalog No. : 1SBV012798R1211

Description:  LMT SW 60MM CABLE PULL

UPC: 3471522633750

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.155 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

103 mm

Package Level 1 Height

77 mm

Package Level 1 Depth / Length

36 mm

Package Level 1 Gross Weight

0.152 kg

Package Level 1 EAN

3471522633750

Package Level 2 Units

10 piece

Package Level 2 Gross Weight

1.52 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900