text.skipToContent text.skipToNavigation

Alternate Catalog No. : IPSXCD11

Catalog No. : 1SBV004750R1411

Description:  CNTCT BLK FOR FT SW N-1 SLOW

UPC: 3471522008985

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

Foot Switches

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Width

32 mm

Product Net Height

33 mm

Product Net Depth / Length

37 mm

Product Net Weight

0.023 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

33 mm

Package Level 1 Height

32 mm

Package Level 1 Depth / Length

37 mm

Package Level 1 Gross Weight

0.023 kg

Package Level 1 EAN

3471522008985

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

0.15 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900