text.skipToContent text.skipToNavigation

Alternate Catalog No. : IPSG1A22

Catalog No. : 1SBV002106R1122

Description:  FT SW GRY CVR FREE MOVEMENT

UPC: 3471522009753

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

Foot Switches

Number and Type of Bottom Cable Glands

Pg 16 Cable Gland

Number of Auxiliary Contacts NC

2

Number of Auxiliary Contacts NO

2

Action Type of the Contact Element (acc. to IEC 60947-5-1)

snap action contacts

Ambient Air Temperature

Operation -10 ... +70 °C
Storage -30 ... +80 °C

Resistance to Vibrations acc. to IEC 60068-2-6

25g (10 to 500 Hz) no change in position of contacts greater than 100 µs

Resistance to Shock acc. to IEC 60068-2-27

Half-sine Pulse for 11 ms, No Change in Contact Position 50 m/s²

RoHS Status

Following EU Directive 2011/65/EU

Pilot Duty of Contact Elements acc. UL508

A600/Q600

Flammability According to UL94

V-0

Actuation Torque

acc. to IEC 60947-5-1 Min. 0.25 N-m

Cable Outlets Per Side

1 pre-pressed Pg16 knockout on each side

Dimensions

Product Net Width

140 mm

Product Net Height

138 mm

Product Net Depth / Length

280 mm

Product Net Weight

1.2kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

160 mm

Package Level 1 Height

160 mm

Package Level 1 Depth / Length

300 mm

Package Level 1 Gross Weight

1.37 kg

Package Level 1 EAN

3471522009753

Package Level 2 Units

2 piece

Package Level 2 Gross Weight

2.2 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

Base Color

Grey