text.skipToContent text.skipToNavigation

Alternate Catalog No. : IPM1B

Catalog No. : 1SBV001103R1823

Description:  MINI FT SW BLK BASE BLACK

UPC: 3471522009029

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Limit Switches

Specifications

Product Main Type

Foot Switches

Number of Auxiliary Contacts NC

1

Number of Auxiliary Contacts NO

1

Action Type of the Contact Element (acc. to IEC 60947-5-1)

snap action contacts

Ambient Air Temperature

Operation -10 ... +70 °C
Storage -25 ... +80 °C

RoHS Status

Following EU Directive 2011/65/EU

Actuation Torque

acc. to IEC 60947-5-1 Min. 1.2 N-m

Dimensions

Product Net Width

75 mm

Product Net Height

35 mm

Product Net Depth / Length

101 mm

Product Net Weight

0.101 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

79 mm

Package Level 1 Height

38 mm

Package Level 1 Depth / Length

106 mm

Package Level 1 Gross Weight

0.121 kg

Package Level 1 EAN

3471522009029

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

0.65 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

Base Color

Black