Alternate Catalog No. : LT52-40
Catalog No. : 1SBN123402R1000
Description: TERM COVER 4POLE AF40,AF52,AF65
UPC: 3471523131200
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.02kg |
Package Information
Package Level 1 Width |
125 mm |
Package Level 1 Depth / Length |
180 mm |
Package Level 1 Units |
bag 1 piece |
Package Level 2 Gross Weight |
0.525 kg |
Ordering
Minimum Order Quantity |
1 |