Alternate Catalog No. : BDT4
Catalog No. : 1SBN110122T1000
Description: TEST.BLOCK,AF09-AF96,NF
UPC: 3471523131026
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
7.4 kg |
Package Information
Package Level 1 Width |
160 mm |
Package Level 1 Depth / Length |
65 mm |
Package Level 1 Units |
bag 10 piece |
Package Level 2 Height |
160 mm |
Package Level 2 Depth / Length |
310 mm |
Package Level 2 Gross Weight |
0.74 kg |
Ordering
Minimum Order Quantity |
10 |