Alternate Catalog No. : BB4
Catalog No. : 1SBN110120W1000
Description: FIXING CLIP AF09-AF38
UPC: 3471523130722
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.002kg |
Package Information
Package Level 1 Width |
120 mm |
Package Level 1 Depth / Length |
180 mm |
Package Level 1 Units |
bag 50 piece |
Ordering
Minimum Order Quantity |
50 |