Alternate Catalog No. : BX4-CA
Catalog No. : 1SBN110109W1000
Description: PROTECTIVE COVER, CA4 AND CAT4 AUX
UPC: 3471523130715
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.001kg |
Package Information
Package Level 1 Width |
70 mm |
Package Level 1 Depth / Length |
100 mm |
Package Level 1 Units |
bag 50 piece |
Package Level 2 Gross Weight |
0.05 kg |
Ordering
Minimum Order Quantity |
50 |