Alternate Catalog No. : BX4
Catalog No. : 1SBN110108T1000
Description: PROTECTIVE COVER, AF09-96, NF
UPC: 3471523130708
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.006kg |
Package Information
Package Level 1 Width |
60 mm |
Package Level 1 Depth / Length |
90 mm |
Package Level 1 Units |
box 10 piece |
Package Level 3 Units |
4800 piece |
Package Level 2 Gross Weight |
3.6 kg |
Ordering
Minimum Order Quantity |
10 |