Alternate Catalog No. : BEA65-4
Catalog No. : 1SBN083406R1000
Description: CLOSE COUPLER AF40-65/MS165
UPC: 3471523131156
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Terminal Type |
Screw Terminals |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.071 kg |
Product Net Depth / Length |
60 mm |
Product Net Width |
55 mm |
Product Net Height |
64 mm |
Package Information
Package Level 1 Width |
61 mm |
Package Level 1 Depth / Length |
77 mm |
Package Level 1 Units |
box 1 piece |
Package Level 2 Height |
270 mm |
Package Level 2 Depth / Length |
340 mm |
Package Level 2 Gross Weight |
4.32 kg |
Ordering
Minimum Order Quantity |
1 |