Alternate Catalog No. : BEA26-4
Catalog No. : 1SBN082306T1000
Description: CLOSE COUPLER AF26-38/MS132-0.16...
UPC: 3471523130746
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Terminal Type |
Screw Terminals |
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.025 kg |
Package Information
Package Level 1 Width |
100 mm |
Package Level 1 Depth / Length |
187 mm |
Package Level 1 Units |
box 10 piece |
Ordering
Minimum Order Quantity |
10 |