Alternate Catalog No. : BEY16-4
Catalog No. : 1SBN081313R2000
Description: Y-D.BUS,3-AF09-16,3P
UPC: 3471523130791
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Terminal Type |
Screw Terminals |
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.05kg |
Package Information
Package Level 1 Width |
120 mm |
Package Level 1 Depth / Length |
150 mm |
Package Level 1 Units |
bag 1 piece |
Ordering
Minimum Order Quantity |
1 |