Alternate Catalog No. : BEA16-4
Catalog No. : 1SBN081306T1000
Description: CLOSE COUPLER AF09-16/MS116/132
UPC: 3471523130739
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Terminal Type |
Screw Terminals |
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.025 kg |
Package Information
Package Level 1 Width |
100 mm |
Package Level 1 Depth / Length |
187 mm |
Package Level 1 Units |
box 10 piece |
Package Level 3 Units |
900 piece |
Package Level 2 Gross Weight |
0.25 kg |
Ordering
Minimum Order Quantity |
10 |