Alternate Catalog No. : LY38-4
Catalog No. : 1SBN072303T1000
Description: SHRT.BR,AF26-38,3P
UPC: 3471523130852
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.012 kg |
Package Information
Package Level 1 Width |
150 mm |
Package Level 1 Depth / Length |
200 mm |
Package Level 1 Units |
bag 10 piece |
Ordering
Minimum Order Quantity |
10 |