Alternate Catalog No. : LDC4K
Catalog No. : 1SBN070159T1000
Description: PI SPRING COIL TERMINAL BLOCK
UPC: 3471523131460
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Terminal Type |
Push-in Spring Terminals |
Rated Insulation Voltage |
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V |
Connecting Capacity Control Circuit |
Flexible with Ferrule |
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals |
Wire Stripping Length |
Control Circuit 10 mm |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.01kg |
Product Net Width |
34 mm |
Product Net Height |
10.3 mm |
Package Information
Package Level 1 Units |
box 10 piece |
Ordering
Minimum Order Quantity |
10 |