Alternate Catalog No. : LDC4RT
Catalog No. : 1SBN070158T1000
Description: COIL TERMINAL BLOCK
UPC: 3471523130692
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
Terminal Type |
Ring-Tongue Terminals |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.01kg |
Package Information
Package Level 1 Width |
90 mm |
Package Level 1 Depth / Length |
123 mm |
Package Level 1 Units |
box 10 piece |
Ordering
Minimum Order Quantity |
10 |