Alternate Catalog No. : VM96-4
Catalog No. : 1SBN033405T1000
Description: MECH.INTLCK,AF40-96,HRZN
UPC: 3471523130937
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Accessory |
Specifications
|
Product Type |
AF |
|
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
|
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 6.0 |
EC001044 - Mechanic interlock for switch |
|
ETIM 7 |
EC001044 - Mechanic interlock for switch |
|
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
|
Product Net Weight |
0.006kg |
Package Information
|
Package Level 1 Width |
120 mm |
|
Package Level 1 Depth / Length |
180 mm |
|
Package Level 1 Units |
bag 10 piece |
Ordering
|
Minimum Order Quantity |
10 |