Alternate Catalog No. : VEM4
Catalog No. : 1SBN030111R1000
Description: MECH/ELEC INTERLOCK AF09-AF38
UPC: 3471523130616
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Accessory |
Specifications
|
Product Type |
AF |
|
Terminal Type |
Screw Terminals |
|
Number of Auxiliary Contacts NO |
1 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Number of Auxiliary Contacts NC |
1 |
|
Tightening Torque UL/CSA |
Auxiliary Circuit 11 IA |
|
Conventional Free-air Thermal Current |
acc. to IEC 60947-5-1, q = 40 °C 16 A |
|
Maximum Electrical Switching Frequency |
1200 _B7HUR cycles per hour |
|
Rated Insulation Voltage |
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V |
|
Maximum Mechanical Switching Frequency |
1800 cycles per hour |
|
Secondary Rated Impulse Withstand Voltage |
6 kV |
|
Connecting Capacity Auxiliary Circuit |
Flexible with Ferrule 1/2x 0.75 ... 2.5 m² |
|
Wire Stripping Length |
Auxiliary Circuit 10 mm |
Classifications
|
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 6.0 |
EC001044 - Mechanic interlock for switch |
|
ETIM 7 |
EC001044 - Mechanic interlock for switch |
|
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
|
Product Net Weight |
0.035kg |
Package Information
|
Package Level 1 Width |
92 mm |
|
Package Level 1 Depth / Length |
35 mm |
|
Package Level 1 EAN |
3471523130616 |
|
Package Level 1 Units |
box 1 piece |
|
Package Level 2 Units |
132 piece |
|
Package Level 3 Units |
3168 piece |
|
Package Level 2 Gross Weight |
4.62 kg |
Ordering
|
Minimum Order Quantity |
1 |