Alternate Catalog No. : VM4
Catalog No. : 1SBN030105T1000
Description: MECH INTERLOCK AF09-AF38
UPC: 3471523130609
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Accessory |
Specifications
Product Type |
AF |
RoHS Status |
Following EU Directive 2011/65/EU |
Maximum Mechanical Switching Frequency |
1800 cycles per hour |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC001044 - Mechanic interlock for switch |
ETIM 7 |
EC001044 - Mechanic interlock for switch |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.005kg |
Package Information
Package Level 1 Width |
120 mm |
Package Level 1 Depth / Length |
180 mm |
Package Level 1 Units |
bag 10 piece |
Package Level 3 Units |
2400 piece |
Package Level 2 Gross Weight |
0.5 kg |
Ordering
Minimum Order Quantity |
10 |