text.skipToContent text.skipToNavigation

Alternate Catalog No. : CC4-10

Catalog No. : 1SBN010111R1010

Description:  FRNT MNT NO LEADING AUX, AF09-AF38

UPC: 3471523130425

The auxiliary contact blocks are used for the operation of auxiliary circuits and control circuits for standard industrial environments. Types of auxiliary contact blocks for front mounting: • CA4 1 or 4-pole block, with instantaneous N.O., N.C. contacts • CC4 1-pole block, with N.O. leading contact or N.C. lagging contact • CAT4 2-pole block, with instantaneous N.O. + N.C. contacts and A1 / A2 coil terminal connection on front face. Select the 4-pole auxiliary contact blocks CA4-..E, CA4-..M, CA4-..U or CA4-..N type, according to the contactor or contactor relay type for compliance with the standard requirements (see "Terminal marking and positioning"). Types of auxiliary contact blocks for side mounting: • CAL4 2-pole block, with instantaneous N.O. + N.C. contacts. For clipping onto the right- and/or left-hand side of the contactors. The auxiliary contact blocks are equipped with screw type connecting terminals delivered open, protected against accidental direct contact and bear the corresponding function marking.
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Aux Contact

Specifications

Product Type

AF

Object Classification Code

K

Terminal Type

Screw Terminals

Number of Auxiliary Contacts NO

1

RoHS Status

Following EU Directive 2011/65/EU

Rated Operational Voltage

Auxiliary Circuit 24 ... 690 V

Number of Auxiliary Contacts NC

0

Tightening Torque UL/CSA

Auxiliary Circuit 11 IA

Conventional Free-air Thermal Current

acc. to IEC 60947-5-1, q = 40 °C 16 A

Rated Operational Current AC-15

(220 / 240 V) 4 A
(24 / 127 V) 6 A
(500 V) 2 A
(690 V) 2 A
(400 / 440 V) 3 A

Rated Frequency

Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz

Rated Short-time Withstand Current

for 0.1 s A
for 1 s A

Maximum Electrical Switching Frequency

AC-15 1200 cycles per hour
DC-13 900 cycles per hour

Rated Insulation Voltage

acc. to UL/CSA 600 V
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V

Maximum Mechanical Switching Frequency

3600 cycles per hour

Secondary Rated Impulse Withstand Voltage

6 kV

Rated Operational Current DC-13

(125 V) 0.55 A / 69 W
(24 V) 6 A / 144 W
(250 V) 0.27 A / 68 W
(48 V) 2.8 A / 134 W
(72 V) 1 A / 72 W
(110 V) 0.55 A / 60 W
(220 V) 0.27 A / 60 W
(400 V) 0.15 A / 60 W
(500 V) 0.13 A / 65 W
(600 V) 0.1 A / 60 W

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 m²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5/2x 0.75 ... 1.5 m²
Rigid 1/2x 1 ... 2.5 m²

Wire Stripping Length

Auxiliary Circuit 10 mm

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC000041 - Auxiliary contact block

ETIM 7

EC000041 - Auxiliary contact block

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

Dimensions

Product Net Weight

0.014kg

Package Information

Package Level 1 Width

100 mm

Package Level 1 Depth / Length

100 mm

Package Level 1 EAN

3471523130425

Package Level 1 Units

bag 1 piece

Package Level 2 Units

100 piece

Package Level 3 Units

2400 piece

Package Level 2 Gross Weight

1.4 kg

Ordering

Minimum Order Quantity

1