Alternate Catalog No. : CC4-01
Catalog No. : 1SBN010111R1001
Description: FRNT MNT NC LAGGING AUX, AF09-AF38
UPC: 3471523130432
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Aux Contact |
Specifications
|
Product Type |
AF |
|
Object Classification Code |
K |
|
Terminal Type |
Screw Terminals |
|
Number of Auxiliary Contacts NO |
0 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Rated Operational Voltage |
Auxiliary Circuit 24 ... 690 V |
|
Number of Auxiliary Contacts NC |
1 |
|
Tightening Torque UL/CSA |
Auxiliary Circuit 11 IA |
|
Conventional Free-air Thermal Current |
acc. to IEC 60947-5-1, q = 40 °C 16 A |
|
Rated Operational Current AC-15 |
(220 / 240 V) 4 A |
|
Rated Frequency |
Auxiliary Circuit 50 Hz |
|
Rated Short-time Withstand Current |
for 0.1 s A |
|
Maximum Electrical Switching Frequency |
AC-15 1200 cycles per hour |
|
Rated Insulation Voltage |
acc. to UL/CSA 600 V |
|
Maximum Mechanical Switching Frequency |
3600 cycles per hour |
|
Secondary Rated Impulse Withstand Voltage |
6 kV |
|
Rated Operational Current DC-13 |
(125 V) 0.55 A / 69 W |
|
Connecting Capacity Auxiliary Circuit |
Flexible with Ferrule 1/2x 0.75 ... 2.5 m² |
|
Wire Stripping Length |
Auxiliary Circuit 10 mm |
Classifications
|
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
|
ETIM 6.0 |
EC000041 - Auxiliary contact block |
|
ETIM 7 |
EC000041 - Auxiliary contact block |
|
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
|
Product Net Weight |
0.014kg |
Package Information
|
Package Level 1 Width |
100 mm |
|
Package Level 1 Depth / Length |
100 mm |
|
Package Level 1 EAN |
3471523130432 |
|
Package Level 1 Units |
bag 1 piece |
|
Package Level 2 Units |
100 piece |
|
Package Level 3 Units |
2400 piece |
|
Package Level 2 Gross Weight |
1.4 kg |
Ordering
|
Minimum Order Quantity |
1 |