Alternate Catalog No. : CE5-10W0.1
Catalog No. : 1SBN010016R1010
Description: A AUX,1NO,IP67,AC-14,100MA
UPC: 3471522199171
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Aux Contact |
Specifications
Product Type |
AF |
Object Classification Code |
K |
Terminal Type |
Screw Terminals |
Number of Auxiliary Contacts NO |
1 |
RoHS Status |
Following EU Directive 2011/65/EU |
Number of Auxiliary Contacts NC |
0 |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC000041 - Auxiliary contact block |
ETIM 7 |
EC000041 - Auxiliary contact block |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.02kg |
Package Information
Package Level 1 EAN |
3471522199171 |
Package Level 1 Units |
1 piece |
Package Level 2 Units |
126 piece |
Package Level 3 Units |
4536 piece |
Package Level 2 Gross Weight |
2.52 kg |
Ordering
Minimum Order Quantity |
1 |