Alternate Catalog No. : CB5-01
Catalog No. : 1SBN010013R1001
Description: A AUX BLK,1NC,IMPULSE
UPC: 3471522121059
Descriptors
Category |
AF Contactors |
Block Contactor Type |
Aux Contact |
Specifications
Product Type |
AF |
ABB Type Designation |
CB 5-01 |
Object Classification Code |
K |
Terminal Type |
Screw Terminals |
Number of Auxiliary Contacts NO |
0 |
RoHS Status |
Following EU Directive 2011/65/EU |
Number of Auxiliary Contacts NC |
1 |
Rated Operational Current AC-15 |
(220 / 240 V) 3 A |
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20 |
Classifications
ETIM 4 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC000041 - Auxiliary contact block |
ETIM 7 |
EC000041 - Auxiliary contact block |
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Product Net Weight |
0.016kg |
Package Information
Package Level 1 EAN |
3471522121059 |
Package Level 1 Units |
1 piece |
Package Level 2 Units |
126 piece |
Package Level 3 Units |
4536 piece |
Package Level 2 Gross Weight |
2.016 kg |
Ordering
Minimum Order Quantity |
1 |