text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF52-30-00-14LU

Catalog No. : 1SBL367087R1400

Description:  AF52 3POLE 250-500VAC/DC LTG CONTACTOR

UPC: 3471523020726

AF52-30-00-14LU 250-500V50/60HZ-DC Contactor dedicated for UL lighting applications
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Lighting

Specifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC)45A

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz250 ... 500V

Number of Main Contacts NO

4

Number of Main Contacts NC

0

Number of Auxiliary Contacts NO

0

Number of Auxiliary Contacts NC

0