text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF40-40-00-13LU

Catalog No. : 1SBL347287R1300

Description:  AF40 4POLE 100-250VAC/DC LTG CONTACTOR

UPC: 3471523020702

AF40-40-00-13LU 100-250V50/60HZ-DC Contactor dedicated for UL lighting applications
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Lighting

Specifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC)45A

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz100 ... 250V

Number of Main Contacts NO

4

Number of Main Contacts NC

0

Number of Auxiliary Contacts NO

0

Number of Auxiliary Contacts NC

0