text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF40-30-00-13LU

n° de catalogue : 1SBL347087R1300

Description:  AF40 3POLE 100-250VAC/DC LTG CONTACTOR

UPC: 3471523020672

AF40-30-00-13LU 100-250V50/60HZ-DC Contactor dedicated for UL lighting applications
Afficher plus Afficher moins

Descripteurs

Catégorie

AF Contactors

Block Contactor Type

Lighting

Spécifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC)30A

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz250 ... 500V

Number of Main Contacts NO

4

Number of Main Contacts NC

0

Number of Auxiliary Contacts NO

0

Number of Auxiliary Contacts NC

0