text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF38-40-00-14LU

Catalog No. : 1SBL297287R1400

Description:  AF38 4POLE 250-500VAC/DC LTG CONTACTOR

UPC: 3471523020665

AF38-40-00-14LU 250-500V50/60HZ-DC Contactor dedicated for UL lighting applications
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Lighting

Specifications

Product Type

AF

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz250 ... 500V

Number of Main Contacts NO

3

Number of Main Contacts NC

0

Number of Auxiliary Contacts NO

0

Number of Auxiliary Contacts NC

0

Horsepower Rating UL/CSA

(120 V AC) Single Phase5 hp