text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF38-40-00-13LU

Catalog No. : 1SBL297287R1300

Description:  AF38 4POLE 100-250VAC/DC LTG CONTACTOR

UPC: 3471523020658

AF38-40-00-13LU 100-250V50/60HZ-DC Contactor dedicated for UL lighting applications
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Lighting

Specifications

Product Type

AF

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz100 ... 250V

Number of Main Contacts NO

3

Number of Main Contacts NC

0

Number of Auxiliary Contacts NO

0

Number of Auxiliary Contacts NC

0

Horsepower Rating UL/CSA

(120 V AC) Single Phase5 hp