text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF26-40-00-13LU

Catalog No. : 1SBL237287R1300

Description:  AF26 4POLE 100-250VAC/DC LTG CONTACTOR

UPC: 3471523020634

AF26-40-00-13LU 100-250V50/60HZ-DC Contactor dedicated for UL lighting applications
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Lighting

Specifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC)105A

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz250 ... 500V

Number of Main Contacts NO

3

Number of Main Contacts NC

0

Number of Auxiliary Contacts NO

0

Number of Auxiliary Contacts NC

0

Horsepower Rating UL/CSA

(120 V AC) Single Phase7-1/2 hp