text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF26Z-30-00-20

Catalog No. : 1SBL236001R2000

Description:  AF26Z 3P CONTR, 12-20VDC

UPC: 3471523114104

AF26Z contactors are used for controlling power circuits up to 690 V AC and 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. AF..Z contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...250 V 50/60 Hz or 12...250 V DC. AF..Z contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF..Z contactors allow direct control by PLC-output ≥ 24 V DC 500 mA and obtain a reduced holding coil consumption. AF..Z contactors withstand short voltage dips and voltage sags (SEMI F47-0706 compliance) between 24...250 V 50/60 Hz AF..Z contactors have built-in surge protection and do not require additional surge suppressors The AF... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, front and side-mounted add-on auxiliary contact blocks. (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: DC operated for AF..Z-30-..-20 contactors. Only AF..Z-30-..-20 contactors need to respect the polarity on the coil terminals (A1+ and A2-). - Accessories: a wide range of accessories is available.
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

3-Pole Contactor

Specifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC) 45 A

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

DC Operation 12 ... 20 V

Number of Main Contacts NO

3

Number of Main Contacts NC

0

Climatic Withstand

Category B according to IEC 60947-1 Annex Q

Resistance to Vibrations acc. to IEC 60068-2-6

5 ... 300 Hz 4 g closed position / 2 g open position

Number of Auxiliary Contacts NO

0

RoHS Status

Following EU Directive 2011/65/EU

Reference Ambient Air Temperature

Close to Contactor for Storage -60 ... +80 °C
Close to Contactor without Thermal O/L Relay -40 ... +70 °C
Close to Contactor Fitted with Thermal O/L Relay -25 ... +60 °C

Rated Operational Voltage

Main Circuit 690 V

Resistance to Shock acc. to IEC 60068-2-27

Shock Direction: A 30 K40
Shock Direction: B2 15 K40
Shock Direction: C1 25 K40
Shock Direction: C2 25 K40
Closed, Shock Direction: B1 25 K40
Open, Shock Direction: B1 5 K40

Number of Auxiliary Contacts NC

0

Tightening Torque UL/CSA

Control Circuit 11 IA
Main Circuit 22 IA

Maximum Operating Altitude Permissible

3000 m

Rated Operational Current AC-1

(690 V) 40 °C 45 A
(690 V) 60 °C 40 A
(690 V) 70 °C 32 A

Standards

IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14

Rated Operational Power AC-3

(220 / 230 / 240 V) 6.5 KWT
(380 / 400 V) 11 KWT
(415 V) 11 KWT
(440 V) 15 KWT
(500 V) 15 KWT
(690 V) 15 KWT
(400 V) 11 KWT

Horsepower Rating UL/CSA

(220 ... 240 V AC) Three Phase 7-1/2 hp
(440 ... 480 V AC) Three Phase 15 hp
(550 ... 600 V AC) Three Phase 20 hp
(120 V AC) Single Phase 2 hp
(200 ... 208 V AC) Three Phase 7-1/2 hp
(240 V AC) Single Phase 3 hp

Conventional Free-air Thermal Current

acc. to IEC 60947-4-1, Open Contactors q = 40 °C 50 A

Rated Frequency

Main Circuit 50Hz
Main Circuit 60 Hz

Rated Short-time Withstand Current

at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 350 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 50 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 700 A
at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 225 A
for 1 s - A

Rated Operational Current AC-3

(220 / 230 / 240 V) 60 °C 26 A
(380 / 400 V) 60 °C 26 A
(415 V) 60 °C 26 A
(440 V) 60 °C 26 A
(500 V) 60 °C 23 A
(690 V) 60 °C 17 A

Maximum Electrical Switching Frequency

AC-1 600 cycles per hour
AC-2 / AC-4 150 cycles per hour
AC-3 1200 cycles per hour

Rated Insulation Voltage

acc. to UL/CSA 600 V
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 V

Maximum Breaking Capacity

cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 500 A
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 200 A

Maximum Mechanical Switching Frequency

3600 cycles per hour

Operate Time

Between Coil De-energization and NC Contact Closing 13 ... 98 ms
Between Coil De-energization and NO Contact Opening 11 ... 95 ms
Between Coil Energization and NC Contact Opening 38 ... 90 ms
Between Coil Energization and NO Contact Closing 40 ... 95 ms

Secondary Rated Impulse Withstand Voltage

6 kV

Connecting Capacity Main Circuit

Rigid 1/2x 2.5 ... 10 m²
Flexible with Ferrule 1/2x 1.5 ... 10 m²
Flexible with Insulated Ferrule 1x 1.5 ... 10 m²/2x 1.5 ... 4 m²

Connecting Capacity Control Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 m²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 m²/2x 0.75 ... 1.5 m²
Rigid 1/2x 1 ... 2.5 m²

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20

Screw Terminal Type

Screw Terminals

Wire Stripping Length

Control Circuit 10 mm
Main Circuit 14 mm

Classifications

ETIM 4

EC000066 - Magnet contactor, AC-switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

ETIM 5.0

EC000066 - Magnet contactor, AC-switching

Dimensions

Product Net Weight

0.35 kg

Product Net Depth / Length

86 mm

Product Net Width

45 mm

Product Net Height

86 mm

Package Information

Package Level 1 Width

87 mm

Package Level 1 Height

47 mm

Package Level 1 Depth / Length

87 mm

Package Level 1 EAN

3471523114104

Package Level 1 Units

box 1 piece

Package Level 2 Width

250 mm

Package Level 2 Height

315 mm

Package Level 1 Gross Weight

0.35 kg

Package Level 2 Units

21 piece

Package Level 3 Units

1080 piece

Package Level 2 Depth / Length

300 mm

Package Level 2 Gross Weight

15.75 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900