text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF16-30-10-13LU

Catalog No. : 1SBL177087R1310

Description:  AF16 3POLE 100-250VAC/DC LTG CONTACTOR

UPC: 3471523020573

AF16-30-10-13LU 100-250V50/60HZ-DC Contactor dedicated for UL lighting applications
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Lighting

Specifications

Product Type

AF

General Use Rating UL/CSA

(600 V AC)80A

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz24 ... 60V

Number of Main Contacts NO

4

Number of Main Contacts NC

0

Number of Auxiliary Contacts NO

0

Number of Auxiliary Contacts NC

0

Horsepower Rating UL/CSA

(120 V AC) Single Phase3 hp