Alternate Catalog No. : NFZ22E-21
Catalog No. : 1SBH136001R2122
Description: RELAY,2NO,2NC,24-60V50/60HZ,20-6
UPC: 3471523101715
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Contactor Relay |
Specifications
|
Product Type |
AF |
|
Object Classification Code |
K |
|
Terminal Type |
Screw Terminals |
|
Rated Control Circuit Voltage |
50 Hz /60 Hz 24 ... 60 V |
|
Resistance to Vibrations acc. to IEC 60068-2-6 |
5 ... 300 Hz 4 g closed position / 2 g open position |
|
Number of Auxiliary Contacts NO |
2 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Reference Ambient Air Temperature |
Close to Contactor for Storage °C |
|
Rated Operational Voltage |
Auxiliary Circuit 690 V |
|
Number of Auxiliary Contacts NC |
2 |
|
Tightening Torque UL/CSA |
Auxiliary Circuit 11 IA |
|
Maximum Operating Altitude Permissible |
3000 m |
|
Standards |
IEC 60947-5-1 and EN 60947-5-1, UL 508, CSA C22.2 N°14 |
|
Conventional Free-air Thermal Current |
acc. to IEC 60947-5-1, q = 40 °C 16 A |
|
Rated Operational Current AC-15 |
(220 / 240 V) 4 A |
|
Rated Frequency |
Auxiliary Circuit 50 Hz |
|
Rated Short-time Withstand Current |
for 0.1 s A |
|
Maximum Electrical Switching Frequency |
AC-15 1200 cycles per hour |
|
Rated Insulation Voltage |
acc. to UL/CSA 600 V |
|
Maximum Mechanical Switching Frequency |
6000 cycles per hour |
|
Operate Time |
Between Coil De-energization and NC Contact Closing 13 ... 98 ms |
|
Secondary Rated Impulse Withstand Voltage |
6 kV |
|
Rated Operational Current DC-13 |
(125 V) 0.55 A / 69 W |
|
Connecting Capacity Control Circuit |
Flexible with Ferrule |
|
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20 |
|
Connecting Capacity Auxiliary Circuit |
Flexible with Ferrule 1/2x 0.75 ... 2.5 m² |
|
Wire Stripping Length |
Auxiliary Circuit 10 mm |
Classifications
|
ETIM 4 |
EC000196 - Contactor relay |
|
ETIM 6.0 |
EC000196 - Contactor relay |
|
ETIM 7 |
EC000196 - Contactor relay |
|
ETIM 5.0 |
EC000196 - Contactor relay |
Dimensions
|
Product Net Weight |
0.31kg |
|
Product Net Depth / Length |
77 mm |
|
Product Net Width |
45 mm |
|
Product Net Height |
86 mm |
Package Information
|
Package Level 1 Width |
87 mm |
|
Package Level 1 Depth / Length |
79 mm |
|
Package Level 1 EAN |
3471523101715 |
|
Package Level 1 Units |
box 1 piece |
|
Package Level 2 Height |
315 mm |
|
Package Level 2 Units |
27 piece |
|
Package Level 3 Units |
1296 piece |
|
Package Level 2 Depth / Length |
300 mm |
|
Package Level 2 Gross Weight |
16.74 kg |
Ordering
|
Minimum Order Quantity |
1 |