text.skipToContent text.skipToNavigation

Alternate Catalog No. : NFC44E-80

Catalog No. : 1SBH131001R8044

Description:  220-230V50HZ 230-240V60HZ CONTACTOR RELA

UPC: 3471523015333

The NFC44E-80 is a contactor relay with 8 auxiliary contacts (4 N.O + 4 N.C) and screw terminals, used to switch auxiliary and control circuits. Within the AF platform, NFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 220 … 230 V AC 50 Hz / 230 … 240 V AC 60 Hz). NFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories.
View More View Less

Descriptors

Category

AF Contactors

Specifications

Product Type

AF

Object Classification Code

K

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz 220 ... 230 V

Climatic Withstand

Category B according to IEC 60947-1 Annex Q

Resistance to Vibrations acc. to IEC 60068-2-6

5 ... 300 Hz 4 g closed position / 2 g open position

Number of Auxiliary Contacts NO

4

Reference Ambient Air Temperature

Close to Contactor for Storage -60 ... +80 °C

Rated Operational Voltage

Main Circuit 690 V

Resistance to Shock acc. to IEC 60068-2-27

Shock Direction: A 30 K40

Number of Auxiliary Contacts NC

4

Tightening Torque UL/CSA

Auxiliary Circuit 11 IA

Maximum Operating Altitude Permissible

3000 m

Standards

IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14

Conventional Free-air Thermal Current

acc. to IEC 60947-5-1, q = 40 °C 16 A

Rated Operational Current AC-15

(220 / 240 V) 4 A

Rated Frequency

Auxiliary Circuit 50 / 60 Hz

Rated Short-time Withstand Current

for 0.1 s 140 A

Maximum Electrical Switching Frequency

AC-1 0 cycles per hour

Rated Insulation Voltage

acc. to UL/CSA 600 V

Maximum Mechanical Switching Frequency

6000 cycles per hour

Operate Time

Between Coil De-energization and NC Contact Closing 9 ... 20 ms

Secondary Rated Impulse Withstand Voltage

6 kV

Rated Operational Current DC-13

(125 V) 0.55 A / 69 W

Connecting Capacity Control Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Wire Stripping Length

Auxiliary Circuit 10 mm

Classifications

ETIM 6.0

EC000196 - Contactor relay

ETIM 7

EC000196 - Contactor relay

Dimensions

Product Net Weight

0.351 kg

Product Net Depth / Length

110.5 mm

Product Net Width

45 mm

Product Net Height

86 mm

Package Information

Package Level 1 Width

87 mm

Package Level 1 Height

47 mm

Package Level 1 Depth / Length

113 mm

Package Level 1 EAN

3471523015333

Package Level 1 Units

box 1 piece

Package Level 1 Gross Weight

0.351 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900