text.skipToContent text.skipToNavigation

Alternate Catalog No. : NFC33/11-80

Catalog No. : 1SBH131001R8039

Description:  220-230V50HZ 230-240V60HZ CONTACTOR RELA

UPC: 3471523015319

The NFC33/11-80 is a contactor relay with 8 auxiliary contacts (4 N.O including 1 leading contact + 4 N.C including 1 lagging contact) and screw terminals, used to switch auxiliary and control circuits. Within the AF platform, NFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 220 … 230 V AC 50 Hz / 230 … 240 V AC 60 Hz). NFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories.
View More View Less

Descriptors

Category

AF Contactors

Specifications

Product Type

AF

Object Classification Code

K

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

50 Hz 220 ... 230 V

Climatic Withstand

Category B according to IEC 60947-1 Annex Q

Resistance to Vibrations acc. to IEC 60068-2-6

5 ... 300 Hz 4 g closed position / 2 g open position

Number of Auxiliary Contacts NO

3

Reference Ambient Air Temperature

Close to Contactor for Storage -60 ... +80 °C

Rated Operational Voltage

Main Circuit 690 V

Resistance to Shock acc. to IEC 60068-2-27

Shock Direction: A 30 K40

Number of Auxiliary Contacts NC

3

Tightening Torque UL/CSA

Auxiliary Circuit 11 IA

Maximum Operating Altitude Permissible

3000 m

Standards

IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14

Conventional Free-air Thermal Current

acc. to IEC 60947-5-1, q = 40 °C 16 A

Rated Operational Current AC-15

(220 / 240 V) 4 A

Rated Frequency

Auxiliary Circuit 50 / 60 Hz

Rated Short-time Withstand Current

for 0.1 s 140 A

Maximum Electrical Switching Frequency

AC-1 0 cycles per hour

Rated Insulation Voltage

acc. to UL/CSA 600 V

Maximum Mechanical Switching Frequency

6000 cycles per hour

Operate Time

Between Coil De-energization and NC Contact Closing 9 ... 20 ms

Secondary Rated Impulse Withstand Voltage

6 kV

Rated Operational Current DC-13

(125 V) 0.55 A / 69 W

Connecting Capacity Control Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Degree of Protection

acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²

Wire Stripping Length

Auxiliary Circuit 10 mm

Classifications

ETIM 6.0

EC000196 - Contactor relay

ETIM 7

EC000196 - Contactor relay

Dimensions

Product Net Weight

0.358 kg

Product Net Depth / Length

110.5 mm

Product Net Width

45 mm

Product Net Height

86 mm

Package Information

Package Level 1 Width

87 mm

Package Level 1 Height

47 mm

Package Level 1 Depth / Length

113 mm

Package Level 1 EAN

3471523015319

Package Level 1 Units

box 1 piece

Package Level 1 Gross Weight

0.358 kg

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900