text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB65

Catalog No. : 1SAZ801901R1001

Description:  SEPERATE MTG KIT TF65

UPC: 4013614501722

DB65 Single mounting kit for TF65
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Single Mounting Kit

Rated Operational Voltage

Main Circuit 690 V AC

Rated Operational Current

67 A

Rated Impulse Withstand Voltage

Main Circuit 8 kV

Rated Insulation Voltage

390 V

Number of Poles

3

Rated Frequency

Main Circuit 60 Hz
Main Circuit 50Hz

Rated Operational Current AC-3

67 A

Degree of Protection

IP20

Pollution Degree

3

Suitable For

TF65

Connecting Capacity Main Circuit

Flexible with Ferrule 1x 2.5 ... 35 mm²
Flexible with Ferrule 2x 2.5 ... 10 mm²
Flexible with Insulated Ferrule 1x 2.5 ... 35 mm²
Flexible with Insulated Ferrule 1x 2.5 ... 10 mm²
Flexible 1x 2.5 ... 35 mm²
Flexible 2x 2.5 ... 16 mm²
Rigid 1x 2.5 ... 35 mm²
Rigid 2x 2.5 ... 16 mm²

Wire Stripping Length

Main Circuit 17 mm

Tightening Torque

Main Circuit 4.0 ... 4.5 N·m

Mounting Position

Position 1 to 6

Recommended Screw Driver

Pozidriv 2/M6/

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Ampere Rating UL/CSA

67 A

Connecting Capacity Main Circuit UL/CSA

Flexible 1x 12-2 AWG
Flexible 2x 12-6 AWG
Stranded 1x 12-2 AWG
Stranded 2x 12-6 AWG

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 25g

Resistance to Vibrations acc. to IEC 60068-2-6

5g / 3 ... 150 Hz

Tightening Torque UL/CSA

Main Circuit 35 ... 40 in·lb

Classifications

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Width

55 mm

Product Net Height

95 mm

Product Net Weight

0.132 kg

Product Net Depth / Length

138 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

60 mm

Package Level 1 Depth / Length

142 mm

Package Level 1 Gross Weight

0.174 kg

Package Level 1 EAN

4013614501722

Package Level 1 Height

106 mm

Ordering

ECN

N

Customs Tariff Number

85389099

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)