text.skipToContent text.skipToNavigation

Alternate Catalog No. : TF42-1.3B

Catalog No. : 1SAZ741201R1025

Description:  THERMAL O/L RELAY, 1.00-1.30A RAIL

UPC: 4013614517099

The TF42-B thermal overload relays are economic electromechanical protection devices for the main circuit, complying with the latest railway rolling stock standards and allowing installation in passengers or driver cabins for trains frequently operating tunnels or undergrounds. They offer a reliable protection for motors in the event of overload or phase failure. The devices have trip class 10. The thermal overload relays are three pole relays with bimetal tripping elements. The motor current flows through the bimetal tripping elements and heats them directly and indirectly. In case of an overload (over current), the bimetal elements bent as a result of the heating. This leads to a release of the relay and a change of the contacts switching position (95-96 / 97-98). – Manual or automatic reset selectable – Phase loss sensitive acc. to IEC/EN 60947-4-1 – TEST and STOP function – Trip indication on the front – Temperature compensation – Suitable for three- and single-phase applications – designed in accordance to the applicable parts of IEC 60077 standard – shocks and vibration withstand conforming to IEC 61373 (category 1, class B) – usable according to European fire and smoke safety standard EN 45545-2
View More View Less

Descriptors

Category

Overload Relays

Specifications

Product Name

Thermal Overload Relay

Rated Operational Voltage

Auxiliary Circuit 600 V AC / DC
Main Circuit 690 V AC

Rated Operational Current

1.3 A

Setting Range

1.0 ... 1.3 A

Rated Impulse Withstand Voltage

Auxiliary Circuit 6 kV
Main Circuit 6 kV

Rated Insulation Voltage

690 V

Number of Poles

3

Number of Auxiliary Contacts NC

1

Number of Auxiliary Contacts NO

1

Number of Protected Poles

3

Trip Class

class 10

Conventional Free-air Thermal Current

Auxiliary Circuit NC 6 A
Auxiliary Circuit NO 4 A
Main Circuit 0 A

Rated Frequency

Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Auxiliary Circuit DC
Main Circuit 50Hz
Main Circuit 60 Hz

Rated Operational Current AC-3

1.3 A

Degree of Protection

IP20

Pollution Degree

3

Suitable For

AF09ZB
AF09B
AF12ZB
AF12B
AF16ZB
AF16B
AF26ZB
AF26B
AF30ZB
AF30B
AF38ZB
AF38B

Rated Operational Current AC-15

(120 V) NC 3 A
(120 V) NO 0.75 A
(240 V) NC 3 A
(240 V) NO 0.75 A
(400 V) NC 0.75 A
(400 V) NO 0.75 A
(500 V) NC 0.75 A
(500 V) NO 0.75 A

Rated Operational Current DC-13

(125 V) NC 0.55 A
(125 V) NO 0.55 A
(24 V) NC 1.25 A
(24 V) NO 1.25 A
(250 V) NC 0.27 A
(250 V) NO 0.27 A
(500 V) NC 0.15 A
(500 V) NO 0.15 A
(60 V) NC 0.55 A
(60 V) NO 0.55 A

Connecting Capacity Main Circuit

Flexible with Ferrule 1/2x 0.75 ... 4 mm²
Flexible with Insulated Ferrule 1/2x 0.75 ... 4 mm²
Flexible 1/2x 0.75 ... 4 mm²
Rigid 1/2x 0.75 ... 4 mm²

Connecting Capacity Auxiliary Circuit

Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
Flexible 1/2x 0.75 ... 1 mm²
Flexible 1/2x 1 ... 2.5 mm²
Rigid 1/2x 0.75 ... 4 mm²

Wire Stripping Length

Auxiliary Circuit 9 mm
Main Circuit 12 mm

Tightening Torque

Auxiliary Circuit 1 ... 1.2 N·m
Main Circuit 2.5 ... 2.7 N·m

Power Loss

at Rated Operating Conditions per Pole 1.1 ... 2.0 W

Standards

CSA 22.2 No. 14
IEC 60077-1 (applicable parts)
IEC 60077-2 (applicable parts)
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL508

Recommended Screw Driver

Main Circuit Pozidriv 2

Maximum Operating Voltage UL/CSA

Main Circuit 600 V AC

Ampere Rating UL/CSA

1.3 A

Contact Rating UL/CSA

(NC:) B600
(NC:) Q600
(NO:) Q600
(NO:) D300

Connecting Capacity Main Circuit UL/CSA

Flexible 1/2x 18-10 AWG
Stranded 1/2x 18-10 AWG

Ambient Air Temperature

Operation -25 ... +60 °C
Operation Compensated -25 ... +60 °C
Storage -50 ... +80 °C

Ambient Air Temperature Compensation

Yes

Connecting Capacity Auxiliary Circuit UL/CSA

Flexible 1/2x 18-12 AWG
Stranded 1/2x 18-12 AWG

Resistance to Shock acc. to IEC 60068-2-27

11 ms Pulse 25g

Maximum Operating Altitude Permissible

2000 m

RoHS Status

Following EU Directive 2011/65/EU

Resistance to Vibrations acc. to IEC 60068-2-6

5g / 3 ... 150 Hz

Tightening Torque UL/CSA

Auxiliary Circuit 9 ... 11 in·lb
Main Circuit 13 ... 22 in·lb

Object Classification Code

F

Classifications

ETIM 5.0

EC000106 - Thermal overload relay

ETIM 6.0

EC000106 - Thermal overload relay

ETIM 7

EC000106 - Thermal overload relay

eClass

7.0 27371501

Dimensions

Product Net Width

45 mm

Product Net Height

88.3 mm

Product Net Weight

0.13kg

Product Net Depth / Length

70.5 mm

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

48 mm

Package Level 1 Depth / Length

78 mm

Package Level 1 Gross Weight

0.145 kg

Package Level 1 EAN

4013614517099

Package Level 1 Height

92 mm

Package Level 2 Width

280 mm

Package Level 2 Units

48 piece

Package Level 2 Depth / Length

395 mm

Package Level 2 EAN

4013614517327

Package Level 2 Gross Weight

7.346 kg

Package Level 2 Height

210 mm

Ordering

ECN

N

Customs Tariff Number

85364900

ECCN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)